Fastening Know-How

Online Calculators and Converters for Fasteners

Our calculators and converters are designed for engineers, technicians, industrial designers, and students involved in the development and assembly of bolted joints.

Two engineers chatting and reviewing test results together on a laptop in a technical laboratory.

Online Unit Converters for Fasteners

Convert different units of measure, such as length, hardness, pressure, etc. using different systems such as CGS, SI, or the imperial system. Organized into specific topic areas, these converters streamline the selection process for maximum efficiency.

Online Calculators for Design and Assembly

Looking for the perfect fit for your fastening solution? Use our design and assembly calculators to effectively size and apply your joining technology.

Online Calculators for Technical Design of Your Fastener

Our calculators for technical design help you create strong, reliable connections with your fasteners. We support you in both sizing and designing aspects of joining technology.

Bolt size and property class Calculator Icon

Mechanical Calculator Tool

Estimation of Bolt Size and Property Class

Estimate the optimal dimension and strength a bolt should have for your application.

Disc spring Calculator Icon

Mechanical Calculator Tool

Disc Spring Calculator

Determine the dimensions and properties of disc springs in accordance with DIN 2093.

Cost savings calculator Calculator Icon

TCO Calculator Tool

Cost Savings Calculator

Assess the savings potential for fasteners by analyzing the total cost of ownership (TCO).

Thread engagement length calculator Calculator Icon

Mechanical Calculator Tool

Thread Engagement Length Calculator

What is the minimum required thread engagement length for both blind-hole and through-hole applications? Calculate it

Torque and preload with nut factor-inch Calculator Icon

Torque and Preload Calculator

Considering Nut Factor (Inch) 

Determine the tightening torque and preload using the nut factor K for inch-sized screws.

Torque and preload with nut factor and tool accuracy-inch Calculator Icon

Torque and Preload Calculator

Considering Nut Factor and Tool Accuracy (Inch)

Determine the tightening torque and preload using the nut factor K and wrench accuracy for imperial screws.

Torque and preload with nut factor and tool accuracy-metric Calculator Icon

Torque and Preload Calculator

Considering Nut Factor and Tool Accuracy (Metric)

Determine the tightening torque and preload using the nut factor K and wrench accuracy for metric screws.

Torque and preload with friction scatter Calculator Icon

Torque and Preload Calculator

Considering Friction Scatter

Calculate tightening torque and preload for hex head and socket head screws, considering various friction coefficients.

Torque and preload for customized geometry and material Calculator Icon

Torque and Preload Calculator

Considering Customized Geometry and Material

Determine the tightening torque, preload, and surface pressure for hex head, socket head, and countersunk screws – all with various options for special geometry and strength of the selected fastener.

Torque and preload calculator Calculator Icon

Torque and Preload Calculator

Standard Torque and Preload Calculator

Calculate tightening torque and preload and surface pressure for hex head and socket head screws.

Disclaimer

The engineering calculators are free to use under the terms and conditions. They are designed to facilitate and support you in product design and the results depend on the assumptions you provide. We do not guarantee their accuracy or applicability to your specific circumstances. Please contact us for thorough engineering advice.

Verify Your Calculation and Optimize Performance of Your Product