Model Used
- t1 [mm]: fillets, which provide an advantage for die-cast metals strengthening the mandrel, centering the screw, preventing buckling of the material, and adapting to suit cost-effective standard screw lengths
- t2 [mm]: bearing part of the tapping hole, taper angle α max. 1°
- t3 [mm]: thread engagement length for the tapping hole, taper angle α max. 1°