Download Technical Information

Thread Engagement Length
Download our technical guide on the recommended minimum lengths of engaged thread, including a table and definitions on the subject.
554.9 KB | pdfArrangement, Design, and Assembly
If you have to install screws in a cut internal thread and you want to ensure the full strength of the connection, you should determine the minimum length of engaged thread.

Download our technical guide on the recommended minimum lengths of engaged thread, including a table and definitions on the subject.
554.9 KB | pdfWhen screws are installed into internal threads and full load-bearing capacity is required, the minimum thread engagement lengths have to be defined. These minimum lengths depend on the strength of the material from which the component is made. Learn more in our technical information:
Online Tools
Calculate the theoretical minimum required thread engagement length for blind hole and through hole applications – online with our free calculator.
Learn More
Curious to find more technical information related to fastening technology? Browse our comprehensive guide prepared by our expert engineers.
Fastening Know-How
Learn more about topics such as friction in screw connections or corrosion and overcome challenges in fastening with our expert white papers.