Materials Screws and Nuts

Screws and Nuts for High and Low Temperatures

In this technical overview, you will find tables with information about fasteners made of heat-resistant, high-heat-resistant, and cold-drawn steel at different temperatures.

Download Technical Information

Generic download button thumbnail with white background

Screws and Nuts for High and Low Temperatures

Download our technical guide on the behavior of fasteners at high and low temperatures, including operating temperature limits, thermal conductivity, expansion coefficient, and more.

661 KB | pdf

Contents

Learn more about the mechanical properties of fasteners according to DIN EN 10269, operating temperature limits according to DIN 267, thermal conductivity, expansion coefficient, heat capacity and more. This technical information contains tables and overviews with information on:

  • Mechanical properties – min. 0.2 % yield strength values at higher temperatures
  • Typical values for the density and static modulus of elasticity
  • Typical values for the coefficient of thermal expansion, heat conductivity, and heat capacity
  • Table of materials for operating temperatures above +300 °C
  • Table of materials for low temperatures from –200 °C to –10 °C
  • Pairing materials for screws and nuts
  • Ductility of steels at low temperatures
  • Yield strength and tensile strength of steels at low temperatures
  • Elastic elongation of bolts with reduced shanks

Related Topics That Might Interest You