Duplex steel (steel grades D2, D4, D6, and D8) has a microstructure with both austenitic and ferritic phases (typically 40% to 60%), which has a higher content of chromium and a lower content of nickel compared to austenitic steel. It is high-strength and highly magnetizable. Duplex stainless steels also have excellent corrosion resistance and, compared to austenitic stainless steels A1 to A5, a much better resistance to stress cracking corrosion.
With regard to pitting and crevice corrosion, D2 has at least equivalent corrosion resistance to A2; D4 is equivalent to A4. D6 has an improved corrosion resistance over A4 and D4. D8 has a corrosion resistance that is comparable to A8.