Fastener Coatings

Functional Coatings for Fasteners

Functional coatings are a great option to add additional locking, securing, holding, or sealing functions to fastening elements. Find out which one is right for you.

A large amount of different fastening elements with various coatings, such as screws with coating patches, underhead seals or nuts inner thread sealing coatings.

Functional coatings are system solutions for fastening elements that are exposed to mechanical stress, such as screws and nuts. They consist of different polymer composites, for example polyamide, plastisol, or polyolefin. Depending on the coating, they provide a locking, securing (captive), holding, or sealing function. 

There is a suitable functional coating for every application, whether it is for securing against vibrations, for securing against fastener loss, for sealing in the thread, for sealing under the head and much more. 

The Advantages of Functional Coatings

Product safety icon

Integrated Safety

Metric Thread Profile Calculator Icon

High Security

Costs icon

Economical Option

Check Icon

Loss Prevention

Bolt size and property class Calculator Icon

Captive Component

Jamming Coatings 

For our jamming coatings, parts of the threads are given a coating of highly-elastic, abrasion-resistant polyamide. This fills in any axial play between the screw and the internal thread and thus creates a dense, vibration-resistant connection. We offer thread-locking and thread-sealing options: 

Sealing Coatings 

Sealing coatings provide a protective barrier that prevents contaminants like dust, moisture or chemicals from entering the fastening joint. Thus, they enhance the longevity of fasteners by offering corrosion resistance and wear protection. Some options include:

  • Precote® 5 : Nonreactive, film-forming dispersion with solid mineral lubricants for immediate sealing of cylindrical and conical threads. Suitable for all threaded materials. Prevents corrosion.  
  • Nyseal® under-head coating: Plastic coating which eliminates the need for additional washers, seals, or O-rings. Excellent sealing properties against fluids and gases. Protects sensitive surfaces from damage.  
  • Nyplas® under-head coating: Similar to Nyseal® under-head coatings, but can achieve thicker coatings. Very good sealing properties. Long service life with no shrinkage or desiccation.  
  • TufLok® and Nytemp® Patch all-round: Coatings of highly-elastic, abrasion-resistant polyamide. Securing function for nearly all materials. Can be stressed immediately after the application and reused several times. They are resistant to alcohol, oil, fuel and most thinners and can be stored for an unlimited period of time. Furthermore they work in temperatures ranging from –50 °C to 120 °C (TufLok®) or -50 °C to 200 °C (Nytemp®).

Adhesive Coatings   

Adhesive coatings are the most secure preliminary coatings for threaded parts with higher safety requirements. These coatings consist of the smallest microcapsules. These microcapsules are destroyed in the installation process by pressure and shear loads – curing then starts immediately.  Adhesive coatings are a reliable safeguard against loosening and are suitable for virtually all surfaces and materials.  The options we offer include:

  • Precote® 30/80/85: a varnish-like pre-coating system based on microencapsulated acrylates for the locking and sealing of threaded parts. The adhesive function becomes effective only on assembly.   

Loss Protection Coatings  

These functional coatings keep the fastening elements in their place during transport or assembly. They can thus help reduce assembly times for the end user and prevent installation errors.  An example is Nystay®:

  • Nystay® fixing coating: Nystay® is a plastic precoating (polyolefin-based) which helps to keep fasteners in place in their respective application or assembly group. It is non-toxic, environmentally friendly, and can be applied to a diverse range of fastening elements such as screws, shafts, rivets, studs, or pressed and turned parts.  

Download More Information

Thumbnail Non-Reactive Coatings Brochure

Non-Reactive Coatings Brochure

Learn more about the different types of thread-locking and sealing coatings, their specific properties, the advantages of using them, and how they can benefit your application.

630.2 KB | pdf
Thumbnail Adhesive Coatings Brochure

Adhesive Coatings Brochure

Discover more information about adhesive coatings, including their properties and technical details and how they safeguard your application against loosening.

2.4 MB | pdf
A man and a woman holding a bighead fastener, looking at it and discussing

Which Functional Coating Is the Right One For You?

Let's find out together.

Please complete the form. *fields are required.