Jamming Coatings

TufLok® and Nytemp® Patch for Thread-Locking Fastening Connections

A TufLok® or Nytemp® coating patch is a reliable and cost-effective way to secure fastening connections.

Metric cap screw with a blue TufLok® patch on white background

TufLok® and Nytemp®  patch coatings are a great option for thread-locking fastening joints. Parts of the thread are coated in highly-elastic, abrasion-resistant polyamide, which eliminates any axial play between the screw and the internal thread. Thus, it creates a dense, vibration-resistant fastening connection.

Go to eShop
Overlay
Two people discussing design of a fastener.

TufLok® and Nytemp® Patch Advantages

Technical settings icon

Superior Performance

Clock icon

No Curing Time

Selection of material and coatings for corrosion protection Calculator Icon

High Material Resistance

Inspection of a screw

Tested Quality

Idea icon

Versatile

ESG-Sustainability icon

Reusable

How the Coating Patch Works

TufLok® Patch

The Tuflok® patch is a self-locking nylon element that bonds permanently to the thread of a fastener. When the patch is engaged, it creates a wedge between the fastener and the mating part, compressing the nylon and creating metal to metal contact opposite the patch. This results in a positive vibration resistance and protects against loosening.  

Features

  • Blue color patch 
  • Temperature range -56 °C to +120 °C 

Nytemp® Patch

The Nytemp® patch operates according to the same mechanism as the Tuflok® patch, but is suitable for higher temperatures. It is comprised of a high temperature polymer permanently bonded onto the fastener thread. Due to the higher coating temperature, application is only possible on bright or phosphated threaded parts and stainless steel. 

Features

  • Orange color patch 
  • Temperature range -56 °C to +200 °C 

General Information on Coating Patches

Typical patch dimensions:

  • Coating in the core area: 90°
  • Edge zone (spray transition): up to 180°
  • Patch length: 4 to 6 threads
  • Uncoated start of the thread: 2 to 3 threads

The internal thread must have a countersink (no sharp-edged thread inserts); otherwise, the patch could be peeled off when the screw is installed. Approximately two to three threads underneath the head should not be patched.

  

Download More Information

Thumbnail Non-Reactive Coatings Brochure

Non-Reactive Coatings Brochure

Learn more about the different types of thread-locking and sealing coatings, their specific properties, the advantages of using them, and how they can benefit your application.

630.2 KB | pdf

Unsure Which Fastener Coating Is Right for You?

We help you choose the right surface treatment for your specific requirements.

A man and a woman holding a bighead fastener, looking at it and discussing

Contact Us

Please complete the form. *fields are required.