Fastener Coatings

Tribological Dry Coatings

These thin, non-electrolytically applied coatings provide lubrication as well as additional corrosion protection.

Tribiological Dry Coating screw

Tribological dry coatings are a solution for fastening elements that are exposed to mechanical stress, such as screws, nuts, and washers. The coating consists of a non-electrolytically applied thin layer that offers both lubrication and corrosion protection. It can thus be used to optimize the coefficient of friction of fastening elements as well as to protect them against environmental influences. 

Tribological dry coatings consist of compositions such as organic solid lubricants and fluoropolymers and can be designed according to your requirements. With tribological dry coatings, it is necessary to clarify the specific requirements for your fastening application in advance. In this way, we can ensure that we provide the optimal solution for you.

Contact Us for More Information

A man and a woman holding a bighead fastener, looking at it and discussing

Is a Tribological Dry Coating Right for You?

We help you choose the right surface treatment for your specific requirements. Contact us! 

Please complete the form. *fields are required.