Benefits of Delta PT® Screws
Benefits
Ideal Material Flow
Delta PT® screws have a narrow thread flank geometry, which causes minimal radial stress.
Benefits
This allows for an unimpeded material flow during installation and reduces potential damage to the head.
Benefits
50% Higher
torsion and tensile strength.
Benefits
The Delta PT®’s V-shaped stress area can support a 50% higher torsional and tensile strength, even with a smaller thread pitch and shorter length.
Benefits
Anti-Loosening
and superior vibration resistance.
Benefits
The thread pitch design ensures a high clamping load, which is crucial to reducing surface pressures and preload loss. This also improves the durability of the connection.