Direct Assembly Screws

TOX Wall Plugs, Anchoring Systems, and Insulation Fasteners 

Known for their red universal wall anchor, TOX is a leader in the field of all-purpose wall plugs. Their comprehensive range includes cavity anchors, expansion anchors, heavy-duty anchors, sanitary and frame anchors, and insulation fasteners. 

Different Tox wall anchors, including all purpose anchors, sealing plugs and more.
Go to eShop
Overlay
Two people discussing design of a fastener.

Universal All-Purpose Anchors

TOX all-purpose anchors are suitable for use in almost all building materials. They spread in solid stone and knot in cavities in the wall.  

TOX TRI 

A red all-purpose wall plug TOX TRI on a white background.

The original TOX TRI was developed in 1973 and is suitable for almost all building materials. It automatically knots or expands, depending on the building material.   

Features:  

  • All-purpose wall plug suitable for almost all building materials  
  • 3-fold split wall plug body without cap  
  • Anti-rotation device on the wall plug neck and rotating wing on the wall plug body prevent rotation in the building material  
  • Pre- and through-hole installation  

Overlay
A red all-purpose wall plug TOX TRI on a white background.

TOX DECO 

All-purpose wall plug suitable for almost all building materials

With the TOX DECO, screws can be screwed in very easily due to the special geometry. They have a detachable wall plug cap, which protects the surface area and prevents slipping deeper into the drill hole.   

Features:  

  • All-purpose wall plug for almost all building materials  
  • 4-fold split expansion body with plug cap for uniform force distribution  
  • Anti-rotation device on the wall plug neck and rotating wing on the wall plug body prevent rotation in the building material  

Overlay
All-purpose wall plug suitable for almost all building materials

TOX TRIKA

An white all-purpose wall plug on a white background.

The TOX TRIKA comes with a wall plug cap, which protects the surface area of the wall and prevents the plug from slipping deeper into the drill hole. They are suitable for plug-in installation.  

Features:  

  • All-purpose wall anchor suitable for almost all building materials  
  • 3-fold split wall plug body with cap  
  • Anti-rotation device on the wall plug neck and rotating wing on the wall plug body prevent rotation in the building material  

Overlay
An white all-purpose wall plug on a white background.

Wall Anchors for Special Requirements

Aqua Stop Pro Sealing Plug 

A blue sealing all-purpose plug and a screw on a white background.

The TOX Aqua Stop Pro is the perfect sealing plug for all fastening projects in wet areas – no silicone needed! It is designed for all-purpose fastening into tiled walls and floors and is suitable for both private and commercial spaces such as bathrooms, showers, kitchens, etc.  

Features:  

  • Made of high-strength and durable HDPE special plastic  
  • Double-sealing lips ensure optimal sealing between the plug and building material without the use of silicone  
  • Collar protects the tile during installation  
  • Optimized all-purpose geometry to facilitate knotting  

Overlay
A blue sealing all-purpose plug and a screw on a white background.

Barracuda Expansion Wall Plug 

A grey expansion wall plug on a white background.

The TOX Barracuda provides up to 30% higher load-bearing values compared to other expansion wall plugs. By literally “biting” into the drill hole, the Barracuda finally puts an end to the annoying twisting when installing screws. This is the result of the innovative 4-fin technology, equipping the expansion plug with superior locking strength.  

Features:  

  • Several active anti-rotation locks and high load-bearing capacity  
  • Flexible wall plug neck, which adapts itself to the drill hole  
  • Secure screw guidance  
  • Also suitable for chipboard screws  
  • 100% nylon, halogen-free  

Overlay
A grey expansion wall plug on a white background.

Fastening Solutions for External Thermal Insulation Composite Systems (ETICS)

The market for external thermal insulation composite systems is growing – supported by energy-saving subsidies. The material properties of ETICS provide a high level of insulation, but they also require low holding forces for subsequent fastening. TOX has developed different fastening solutions for light, medium, and heavy loads: from house numbers to awnings.  

Thermo / Thermo Plus 

PS | Tox Thermo Plus

The TOX insulation wall plugs Thermo and Thermo Plus are suitable for fastening light loads such as letterboxes or signs in solid insulation material. They prevent thermal bridges in the building material and do not put pressure on the façade.  

Features:  

  • Insulation wall plug with coarse, conical thread and flat head  
  • Suitable for both hanger and wood screws  
  • Hexagon socket drive (SW12)  
  • Patented wall plug design compresses the insulation layer to create a strong hold  

Overlay

Thermo Proof 

For fastening heavy loads such as air conditioners, awnings, satellite systems, and heat pumps, TOX offers the Thermo Proof. This spacer mounting system is approved by building authorities for fastening in insulation thicknesses up to 300 mm.   

Features:  

  • Heavy-duty spacer installation for ETICS, clinker bricks, or flat roofs  
  • Aqua-Stop protects the façade against moisture  
  • Stainless steel prevents rust  
  • Almost no energy loss  

Overlay

Thermo Proof Mini 

The TOX Thermo Proof Mini is a spacer installation system for light to medium loads such as downpipes, signs, lighting fixtures, blind guides, or mailboxes. This spacer mounting system bridges insulation thicknesses of 50 to 200 mm and transfers the load into the substrate.   

Features:  

  • For light to medium loads from 15 to 40 kg   
  • Also suitable for soft insulation materials such as rock wool  
  • No thermal bridge  
  • No pressure load on the façade  
  • Slim head geometry for invisible fastening  

Overlay

Thermo Proof Plus 

Attachments to exterior walls with an insulating layer are tricky, especially when it comes to attaching heavier objects. This is because if the millimeter-thin plaster coating is damaged, water can penetrate and collect inside the insulation layer. With the new Thermo Proof Plus, TOX has developed a simple, reliable, rust-free solution to this problem.  

 Features:  

  • Aqua-Stop protects the façade from moisture and mold   
  • Up to 250% more power than competitive products  
  • Suitable for insulation thicknesses and spacer installations up to 320 mm  
  • Variable 10- and 12-mm threaded rod connections  
  • Approved for all distance installations  
  • Virtually no energy loss and no thermal bridges  

Overlay