Overview of HellermannTyton® Cable Ties and Cable Mounts
2-Piece Fixing Ties for Edges

These 2-piece cable ties with fixing elements are ideal for use wherever drilled holes or weld studs are not feasible and adhesives cannot be used due to temperature issues. Typical application areas are industries such as automotive, electrical engineering, control cabinet construction, or harness making.
Features:
- Unique and innovative cable tie with open-head design
- Pre-assembled with EdgeClip and Q-tie
- Q-tie saves more than 25% of usual working time
- Cable tie head can be moved after bundling to achieve an optimal bundle position
- For edges of 1–3 mm
Cable Tie Mount FlexTack

FlexTack provides a reliable fixing solution especially for curved and angled surfaces. The acrylic adhesive used is suitable for high- and low-energy surfaces. The FlexTack is a versatile cable tie mount for any industry.
Features:
- Flexible mount for round and angled surfaces
- Allows greater design freedom and offers uniform stress distribution along with weight reduction
- Innovative fixing solution for high- and low-energy surfaces
- Suitable even for high-energy surfaces like metal or glass
Paste Adhesive Mount

The PMB5 paste mount is a great alternative when screw mounting is not possible. Thanks to its design, the paste mount can be used on uneven surfaces and is fixed with paste or liquid adhesive. The PMB5 is ideal for industries such as railway, automotive, and renewable energies, as well as control cabinet construction.
Features:
- Paste mount for fixings with pasty/liquid adhesives
- Base geometry offers optimal form closure with the cured adhesive
- Made of heat-resistant PA 6.6
- Can also be used with hot glue
Cable Tie Locked by Glass Fiber Pin KR

These cable ties are characterized by their smooth strap and unique locking mechanism. Their special design ensures secure bundling of cables and wires even in difficult environments. Glass-fiber-reinforced cable ties are widely used in the wind energy, automotive, railway, electronics, aerospace, and defense industries.
Features:
- Robust cable tie without serration to avoid damage to cables
- Glass-fiber-reinforced pin locks strap into place
- Secure and vibration resistant
Q-Mount Cable Mounts

Q-Mount cable tie mounts connect with cable ties and help keep the cable bundle in place. They are available either as a screwed or self-adhesive version. The Q-Mount is the perfect counterpart for Q-ties when applying cables in a vertical position. They are used in many industries such as automotive, electrical, OEM, industrial automation, telecommunications, or solar panel production.
Features:
- 4-way and 2-way entry solutions are available
- Flexible and quick to use
- Adhesive version saves time and money over the screwed solution
- High temperature resistance
RFID Cable Ties

Radio frequency identification (RFID) provides clear and fast identification for securing, serialization, tracking, and identification purposes. Cable ties with RFID technology are used particularly in electrical inspection, inventory management, maintenance, and repairs.
Features:
- Fast data management and lean processes
- Prevention of manual errors
- Contactless data communication