Jacob® Metal Cable Glands
PERFECT Metal Cable Gland

The PERFECT cable gland’s lamellar sealing insert offers a large clamping range. In addition to a large selection of standard versions, two different EMC versions are available. Protection classes are IP68 and IP69K; the size range spans M12 to M63, with eight different thread sizes.
Features:
- Cable protection
- Large clamping range
- UV, ozone, and weather resistance – fit for outdoor applications
- Waterproof up to 50 meters, IP68 compliant (5 bar)
PERFECT plus Ex

PERFECT plus Ex cable glands are intended for use in potentially explosive atmospheres. Their internal double sealing protects cables in both indoor and outdoor applications.
Features:
- Large sealing and clamping range
- Gentle on cables, prevents cable distortion
- Easy installation
- Suitable for temperature ranges from -40 °C to +85 °C
- Protection grade IP66 / IP68 (10 bar, for 30 min)