Electrical Products 

Panduit® Cable Management Solutions 

Discover comprehensive cable and wire management solutions, including cable ties, cable mounting products, cable identification, and shrinking technology. 

Close-up of a black Panduit cable tie with three entry points on a light grey background.
Go to eShop
Overlay
Two people discussing design of a fastener.

As a well-known brand in cable and wire management, Panduit® offers comprehensive solutions for cable ties and zip ties, cable mounting products, cable labeling, and heat-shrink technology. With a wide variety of available sizes, types, and materials, Panduit® is sure to have the right solution for your cable challenge.   

In addition to their range for standard applications, they also offer products for more demanding situations such as mechanical stress, harsh weather conditions, extreme heat or cold, or aggressive chemical environments.      

Overview of Panduit® Cable Management Solutions

Pan-Ty® Cable Ties 

Panduit Pan-Ty cable ties of different colors on white background, including a cable assembly

Pan-Ty® are Panduit’s most popular cable ties. They are available in a large selection of styles, materials, and sizes and offer numerous possibilities. Pan-Ty® is the versatile solution for different industries such as OEM, MRO, or construction.  

Features:  

  • Bundling ranges from 71 up to 1100 mm, with widths from 1.8 to 12.7 mm  
  • One-piece design with locking wedge  
  • Large selection of styles, materials, and sizes  
  • Feasible for indoor or outdoor applications  

Overlay
Panduit Pan-Ty cable ties of different colors on white background, including a cable assembly

Dome-Top® Cable Ties 

A variety of different colored Panduit Dome-Top cable ties on white background

Dome-Top® is the perfect choice where high strength and low thread force is needed. The patented design with a stainless steel inserted barb enables a very fine-grained and stepless adjustment over the entire bundle area. The studded inside of the cable tie prevents lateral movement on the cable bundle.  

Features:  

  • High tensile strength  
  • Minimal fatigue during installation (low thread force)  
  • Available in various materials for different applications  
  • Suitable for indoor and outdoor applications  

Overlay
A variety of different colored Panduit Dome-Top cable ties on white background

Sta-Strap® Cable Ties 

Three black Panduit Sta-Strap cable ties with different head forms on white background

Thanks to their two-part design, Sta-Strap® cable ties have a very low insertion pressure. Their free-floating head enables tight bundling, which allows the Sta-Strap® to be installed even in tight spaces. In addition, the tapered end makes installation easier. Sta-Strap® cable ties are ideal for regular bundling and through-panel applications.  

Features:   

  • Easy manual operation  
  • Low head height  
  • Releasable prior to final tensioning and cut-off  

Overlay
Three black Panduit Sta-Strap cable ties with different head forms on white background

 Quick-Build Harness Board System

Close-up of a Panduit Quick-built harnessing board

With the Quick-BuildTM modular solution for cable assembly, you can efficiently, quickly, and easily assemble cable harnesses for prototypes or final production. The matching accessories from Panduit ensure that the cable harnesses are attached in such a way that the cable ties can be mounted easily and conveniently. The PAT4.0 automatic cable tie tool is also suitable for installing the cable ties.  

Features:  

  • Simple and better harness board management  
  • Minimized accessory and material costs  
  • Installation consolidation  

Overlay
Close-up of a Panduit Quick-built harnessing board

PAT 4.0 Automatic Cable Tie Installation System 

A Panduit PAT 4.0 automation installation system for the easy installation of Panduit cable ties

With the Panduit PAT 4.0 automatic cable tie installation tool, you can install up to 84 cable ties per minute. This is around six times faster than installing the cable ties manually. The PAT 4.0 tool head is shaped ergonomically and comfortable to use. The settings can be adjusted with the user-friendly touchscreen.  

Features:  

  • Easier and quicker installation, maximized productivity  
  • Significantly reduce labor costs  
  • Can be installed with all mounting accessories, cable ties, labels, etc.  
  • Ergonomic design, lightweight gun head  
  • Consistent assembly quality  
  • Increased competitiveness

Overlay
A Panduit PAT 4.0 automation installation system for the easy installation of Panduit cable ties

Panduit® Cable Mounting 

Close-up of a black Panduit cable mount on white background, facilitating cable management

With Panduit’s comprehensive cable mounting systems, you can speed up installation and reduce total costs for routing and managing wires and cables. Choose among various installation methods, including bonding, screwing, riveting, or a push barb.  

Features:  

  • Easy installation  
  • Optimal cable management  
  • Large selection for different areas of application  

Overlay
Close-up of a black Panduit cable mount on white background, facilitating cable management

Shrinking Technology   

Five different packages of Panduit heat shrink tubes in different colors and sizes on white background

Heat-shrink tubing is used for insulating, protecting, and color-coding cables and wires. We offer Panduit® heat-shrink tubing in various shrink ratios and colors, flame-retardant versions, or thin-walled tubes.  

Features:   

  • Insulation and abrasion protection  
  • Universal application  
  • Large selection for different requirements 

Overlay
Five different packages of Panduit heat shrink tubes in different colors and sizes on white background

Cable Identification Solutions 

A Panduit DP4300HD printer especially designed for cable identification and management.

Panduit® cable identification offers many different options for cable labeling, from self-laminating labels and non-laminating labels to heat-shrinkable labels, component labels, or other pre-printed labels. You will also find printers to mark labels directly on-site.  

Features:  

  • Label cables, wires, and other electrical components (terminals, relays, etc.)  
  • Reduce repair time and increase safety  
  • Simplify component identification  
  • Improve network administration   

Overlay
A Panduit DP4300HD printer especially designed for cable identification and management.