Rivet Technology

AVDEL® Riveting Solutions

As part of STANLEY® Engineered Fastening, Avdel® offers a wide range of different tooling systems, blind rivet fasteners, speed blind rivet fasteners, and lockbolts in various materials and surfaces.

Four different Avdel lockbolts on light grey background.
Go to eShop
Overlay
Two people discussing design of a fastener.

Avdel® fasteners reliably connect two parts also in situations where access to the connecting materials is only possible from one side and regardless of the material they are made of. Whether you are dealing with steel, plastic, or other materials with different strengths and thicknesses, Avdel® ensures a secure hold.

Avdel® blind rivets are divided into structural and non-structural types. Other fastening types are Speed Blind Fasteners, Lockbolts, Blind Rivet Nuts and the corresponding Tools and Systems.
For almost every assembly task, Avdel® provides a suitable blind rivet.

Two AVDEL Monobolt structural blind rivets on a white background.

Avdel® Structural Blind Rivets

Avdel® structural rivets are made for the highest demands due to their high resistance against shear and tensile forces. Even large components can be permanently connected without distortion. Avdel® structural blind fastener solutions include:

  • Avibulb® XT
  • Avinox® XT
  • Hemlok®
  • Monobolt®
  • Interlock®
  • Q-Rivet®
  • Klamp-Tite® Structural

Applications

  • Automotive
  • Cabinets and enclosures
  • Commercial vehicles
  • Heating and ventilation
  • Honeycomb materials
  • Container
  • Cladding
  • Caravans and camper
  • Domestic appliances
  • Plastic components
  • Heating and ventilation (HVAC)
  • Solar
  • Wind energy
  • Warehouse racking
  • Ladders
  • Truck and trailer
  • Renewable energies
  • Industrial equipment
  • Telecommunications
  • General light industry
  • White goods
  • Electronics
  • Electrical equipment
  • Signs
  • Outdoor cases
  • Entertainment systems
  • Office furniture
  • Lighting
  • Grills
  • Hearths
  • Railway
  • Aerospace
  • Healthcare equipment
  • Switching gear
  • Mechanical engineering
  • Machine building

Features

  • Fast one-sided installation
  • Multi-grip range available
  • Perfect borehole filling
  • Quick assembly
  • High quality and performance
  • Good vibration resistance
  • Retained and locked pin
  • Large product portfolio

Two AVDEL® Klamp-Tite® non-structural blind rivets on a white background.

Avdel® Non-Structural Blind Rivets

Avdel® non-structural rivets are made for connections that must be done from the blind side – fast, safe, and without high requirements regarding resistance against shear and tensile force. The essence of non-structural blind rivet systems is to join different materials which vary in strength and composition. Avdel® gives you the flexibility to meet a wide range of requirements to ensure an optimal connection. Their non-structural blind fastener solutions include:

  • Avex®
  • Stavex®
  • Avinox®
  • Avibulb®
  • Bulbex®
  • T-Lok®
  • Avdelmate®
  • Klamp-Tite® Non-Structural

Applications

  • Automotive
  • Cabinets and enclosures
  • Commercial vehicles
  • Heating and ventilation
  • Honeycomb materials
  • Container
  • Cladding
  • Caravans and camper
  • Domestic appliances
  • Plastic components
  • Heating and ventilation (HVAC)
  • Solar
  • Wind energy
  • Warehouse racking
  • Ladders
  • Truck and trailer
  • Renewable energies
  • Industrial equipment
  • Telecommunications
  • General light industrials
  • White goods
  • Electronics
  • Electrical equipment
  • Signs
  • Outdoor cases
  • Entertainment systems
  • Office furniture
  • Lighting
  • Grills
  • Hearths
  • Railway
  • Aerospace
  • Healthcare equipment
  • Switching gear
  • Mechanical engineering
  • Machine building

Features

  • Fast one-sided installation
  • Multi-grip range available
  • Perfect borehole filling
  • Quick assembly
  • High quality and performance
  • Good vibration resistance
  • Retained and locked pin
  • Large product portfolio

AVDEL NeoSpeed fastener on a white background.

Avdel® Speed Blind Fasteners

Avdel® speed rivets offer a unique assembly system designed for fast and reliable fastening of metals, plastics, composites, and passive electronic components in mid- and high-volume applications. They are available in a broad choice of materials, finishes, lengths, and diameters. Avdel® speed blind fastener solutions include:

  • Briv®
  • Chobert®
  • NeoSpeed®
  • Rivscrew®
  • Avsert®
  • Avtronic®
  • Avlug®
  • Grovit®
  • Double Flush Chobert®

Applications

  • Automotive
  • Electronics
  • Domestic appliances
  • Electrical equipment
  • General light fabrication
  • Sheet metal
  • Electrical engineering
  • Furniture
  • Switching gear
  • Computer chassis
  • HVAC
  • Injection molded components
  • Casting materials
  • Semi-conductors to thin wall and extruded heatsinks
  • Semi-conductors to PCBs
  • PCBs to chassis assemblies
  • Fastening into injection molded plastic bosses
  • General engineering involving plastics, nylon, polycarbonate etc.
  • Home electronics
  • Toys
  • Plastic enclosures
  • Heatsinks
  • Card ejectors
  • Brackets and stiffener bars
  • Aluminum gear trays and extrusions
  • Telecommunications equipment
  • Terminal posts
  • Wire wrap

Features

  • Fast processing from one side
  • No danger of pin loss
  • High quality and joint performance
  • No waste material, environmentally friendly
  • Controlled processing
  • Low impact loading during processing

AVDEL® Neobolt lockbolt on a white background.

Avdel® Lockbolts

Avdel® lockbolt systems are designed for high-strength, secure assembly. As two-piece fasteners, lockbolts are quick and easy to use, provide protection against unwanted loosening, and are ideal if welding or a screw-nut connection is not practicable, too time-consuming, or even impossible. They are frequently used in commercial vehicles, railway, construction, solar field construction, and container manufacturing.

Avdel® lockbolts offer perfect resistance to vibration and material fatigue due to the swaged lock, which forms collar material permanently into the circular grooves of the bolt. Their lockbolt fastener solutions include:

  • NeoBolt®
  • Avdelok®
  • Avdelok® XT
  • Maxlok®
  • Avtainer®
  • Avbolt®

Applications

  • Railway
  • Truck and trailer
  • Commercial vehicles
  • Renewable energy construction (solar and wind energy)
  • Bridge building
  • Mining equipment
  • Screening equipment
  • Fencing and security screens
  • Construction
  • Overland infrastructure
  • Power and utility services
  • Heating and ventilations systems (HVAC)
  • Steel construction
  • Frame building
  • Containers

Features

  • Fast installation
  • High shear and tensile load
  • Constant high clamping force even under high vibration
  • Protection against unintentional loosening
  • Easy to inspect

An AVDEL Eurosert® 9408 BN 25048 blind rivet nut on a white background.

Avdel® Blind Rivet Nuts

Avdel® blind rivet nuts provide a fast, reliable, and cost-effective system for the introduction of high-quality, load-bearing threads. Blind rivet nuts offer many advantages against weld nuts, thread forming screws, press nuts, and screw/nut combinations. Avdel® blind rivet nut solutions include:

  • Eurosert®
  • Nutsert®
  • Hexsert®/Euro Hexsert®
  • High Strength Hexsert®
  • Squaresert®
  • Versa-Nut®
  • Jack-Nut®
  • Well-Nut®

Applications

  • Automotive
  • Electrical engineering
  • Electronic components
  • Sheet metal
  • General light fabrication
  • Switching gear cabinets
  • Thermal applications
  • Tubular steel applications
  • Extrusion applications
  • Plastic and composites
  • Containers
  • Display panels
  • Agriculture applications
  • Railway
  • Truck and trailer
  • Medical applications

Features

  • One-sided installation
  • Mechanical fastening solution for load-bearing threads
  • Fast installation (up to 3 seconds per cycle possible)
  • Multi-functional

A black AVDEL® 7537 Hydropneumatic rivet tool for speed rivets on a white background.

Avdel® Tools and Systems

Avdel® offers a range of powerful, lightweight manual hand tools, hand-held hydraulic tools, hydro-pneumatic tools, and battery-powered hand tools for processing blind rivets, speed rivets, blind rivet nuts, and lockbolts. The connectors and devices together provide a mounting system that provides the ideal solution for many production, maintenance, or repair assembly applications.