Rivet Technology

FASTEKS® FBR Blind Rivets

FASTEKS® FBR is a Bossard brand that offers reliable riveting solutions for various applications. Our blind rivets are available in different types and multiple combinations of materials, head shapes, and diameters.

Close-up of a metal blind rivet by FASTEKS on light grey background.
Go to eShop
Overlay
Two people discussing design of a fastener.

FASTEKS® FBR Blind Rivets consist of different types, combinations of materials, head shapes and diameters that offers the appropriate rivet for various applications. Bossard FASTEKS® FBR standard blind rivets can be installed in blind holes, non-circular holes or large tolerance holes. High-strength blind rivets are for applications which need to withstand high loads and strong vibrations. The break stem can be mechanically locked into the body of the rivet during installation, which prevents them from falling out, even in high vibration applications. This locking feature also provides very high shear and tensile strengths.

Features:

  • Wide selection of products
  • Fast and easy assembly
  • Suitable for permanent fastening
  • Documented high quality, controlled by Bossard test centers

FASTEKS® FBR Blind Rivets Product Overview

Standard Blind Rivets (Open End)

FASTEKS® FBR Standard Blind Rivets

Standard blind rivets are an economical fastening solution with a wide range of applications.

  • Head styles: dome head, countersunk head, large head
  • Material body: aluminum, stainless steel A2 and A4, copper
  • Material mandrel: steel, stainless steel A2 and A4

Overlay
FASTEKS® FBR Standard Blind Rivets for economic fastenings in a wide range of applications

Multigrip Rivets

FASTEKS® FBR Multigrip blind rivets

With a large grip range, the Multigrip rivet has a greater clamping area, which can replace up to three standard rivets. The break stem can be enclosed in the body firmly and securely. They are very practical compensation for wider hole tolerances.

  • Head style: dome head, countersunk head, large head
  • Material body: aluminum, steel, stainless steel A2
  • Material mandrel: steel, stainless steel A2

Overlay
With a large grip range, the FASTEKS® FBR Multigrip blind rivet has a large clamping area, which can replace up to three standard rivets.

Closed End Rivets

FASTEKS® FBR Closed End blind rivets

Closed-end rivets offer air-, water-, and dust-tight fastenings. The breakstem is captive.

  • Head style: dome head, countersunk head, large head
  • Material body: aluminum, steel, stainless steel A2, copper
  • Material mandrel: steel, stainless steel C1 and A2, aluminum

Overlay
FASTEKS® FBR Closed End blind rivets offer air, water, and dust-tight fastenings.

Peel Rivets

FASTEKS® FBR Peel Rivets

The blind side of a peel rivet is divided into four parts which deform and bite into the mating surface. This brings a larger seating area and high clamping strength ideal for installation into soft and porous components such as wood, hard fiber, and plasterboard. They also compensate well for drilled hole tolerance.

  • Head style: dome head
  • Material body: aluminum
  • Material mandrel: steel

Overlay
FASTEKS® FBR Peel Rivets for soft and porous components such as wood, hard fibre and plasterboard

Grooved Rivets

FASTEKS® FBR Grooved blind rivets

Used in blind holes, the grooved rivet body can work itself perfectly into the mating material and offers a reliable riveting result in soft metallic and non-metallic materials.

  • Head style: dome head
  • Material body: aluminum
  • Material mandrel: steel

Overlay
FASTEKS® FBR Grooved blind rivets for reliable results in soft metallic and non-metallic materials

F-Bulb/F-Nox Rivets

FASTEKS® FBR F-Bulb

These two types of FASTEKS® FBR blind rivets have firmly secured breakstems which strongly resist vibration, as well as a large closing head to provide a large bearing surface. Waterproof and corrosion-resistant (F-Nox), these are ideal for the marine industry.

  • Head style: dome head
  • Material (body and mandrel): steel, stainless steel A2

Overlay
FASTEKS® FBR F-Bulb / F-Nox blind rivets with closed head for water resistance

F-Lock Rivets

FASTEKS® FBR F-Lock blind rivets

Another mechanical locking rivet is designed to lock in the rivet body when the breakstem snaps flush on the rivet head. Therefore, it can achieve very high resistance to vibration, as well as high shear and tensile strength, with a large clamping area.

  • Head style: dome head, countersunk head
  • Material (body and mandrel) : aluminum/aluminum, steel/steel

Overlay
FASTEKS® FBR F-Lock blind rivets for high vibration resistance, shear and tensile strength

F-Bolt Rivet

FASTEKS® FBR F-Bolt rivet

FASTEKS® FBR F-Bolt rivets use the same design principle for mechanical locking as F-Lock, but F-Bolt’s locking can be confirmed visually from the head side. The F-Bolt has very high vibration resistance, high shear and tensile strength, and a large clamping area.

  • Head: dome head, countersunk head
  • Material (body and mandrel): steel/steel, stainless steel A2/stainless steel A2

Overlay
FASTEKS® FBR F-Bolt rivet with locking feature for vibration resistance, tensile and shear strength

F-Hem Rivet

FASTEKS® FBR F-Hem blind rivet

With a closed head and a large bearing surface, F-Hem rivets are suitable for thin sheet metal. They can also compensate for a wide drilled hole tolerance. The flush riveting mandrel offers very high shear strength and tensile strength. The locked breakstem brings very high vibration resistance.

  • Head style: dome head
  • Material (body and mandrel): steel/steel, stainless steel A2/stainless steel A2

Overlay
FASTEKS® FBR F-Hem blind rivet with closed head and large bearing surface

Download More Information

Thumbnail Rivet Technology Brochure

Bossard Rivet Technology Brochure

Learn more about our wide range of FASTEKS® blind rivets, speed rivets, riveting tools and more.

3.1 MB | pdf