FASTEKS® FILKO Blind Rivet Nuts Overview
Round Shank

A round-shank blind rivet nut is very commonly used in general applications. Several head styles, end styles, and materials are available in different sizes.
- Head style: flat head, flush head, countersunk head 90°
- End style: open end, closed end
- Material: steel with zinc plate, thick passivated (RoHs), stainless steel A2 and A4
Knurled Shank

For anti-torque requirements and materials softer than the fastener, a blind rivet nut with a knurled shank may be the best solution.
- Head style: flat head, flush head, countersunk head 90°
- End style: open end, closed end
- Material: steel with zinc plate, thick passivated (RoHs), stainless steel A2 and A4
Hexagonal Shank

A hexagonal shank will improve torque-out resistance when installed into a hexagonal hole.
- Head style: flat head, flush head
- End style: open end, closed end
- Material: steel with zinc plate, thick passivated (RoHs), stainless steel A2 and A4
Blind Rivet Screws

With a body like a blind rivet nut, but with high-strength male threads, blind rivet screws allow for flexibility in manufacturing. A special nose piece is required to install these fasteners.
- Head Style: flat head, countersunk head
- Shank style: hexagonal shank, knurled shank
- Material: steel with zinc plate, thick passivated (RoHs)
Blind Clip-In Nut

The flat-head blind clip-in nut can be installed with a standard screwdriver. It can dampen shock and vibration in an assembly. A brass insert nut is embedded in the neoprene body, which can be used for thermal or electrical insulation.
- Head Style: flat head, large flat head
- Material: thread insert nut of brass, body of neoprene