Rivet Technology

FASTEKS® FBR Speed Rivets

When you need a time-saving riveting solution, FASTEKS® FBR Speed Rivets are a great option. FASTEKS® is a Bossard brand that offers reliable riveting solutions for various applications.

Close-up of a metal FASTEKS speed rivet on light grey background.
Go to eShop
Overlay
Two people discussing design of a fastener.

FASTEKS® FBR Speed Rivets are preloaded on the riveting mandrel and set with a tool. This way, multiple installations can be made without recharging. This makes speed rivets one of the most efficient fastening methods.

FASTEKS® FBR Speed Rivets are so economical because only the mandrel needs to be managed. The single-use mandrel guarantees the safety of the process because the operator does not need to determine the appropriate mandrel or check for mandrel wear.

Features:

  • Rapid processing (up to 70 rivets installed per minute)
  • Cost saving: no breakstem, no waste
  • Lightweight solution
  • Suitable for a variety of materials

FASTEKS® FBR Speed Rivets Product Overview

Standard Speed Rivets

Application of a FASTEKS standard speed rivet

Thanks to the formation of the closing head, FASTEKS® FBR Standard Speed Rivets achieve a high clamping strength.

  • Head style: dome head, countersunk head
  • Material: aluminum, steel, stainless steel

Overlay
Application of a FASTEKS standard speed rivet

Multi Speed Rivets

Application of a FASTEKS multi-speed speed rivet

With a high grip range, FASTEKS® FBR Multi Speed Rivets offer good bearing stress.

  • Head style: dome head, countersunk head
  • Material: aluminum, steel, stainless steel

Overlay
Application of a FASTEKS multi-speed speed rivet

Grooved Speed Rivets

Application of a FASTEKS grooved speed rivet.

With their solderable/solder-resistant surface coat, FASTEKS® FBR Grooved Speed Rivets are particularly suitable for applications in electronic components.

  • Head style: dome head
  • Material: aluminum, brass

Overlay
Application of a FASTEKS grooved speed rivet.

Screw Speed Rivets

Application of a FASTEKS Screw Speed Rivet which can be unscrewed after installation

With a boring thread, FASTEKS® FBR Screw Speed Rivets can be unscrewed after installation since the countersunk head is transformed into a flat head in the riveting process.

  • Head style: dome head
  • Material: steel

Overlay
Application of a FASTEKS Screw Speed Rivet which can be unscrewed after installation

Space Speed Rivets

Application of a FASTEKS Space Speed Rivets for printed circuit boards (PCBs).

FASTEKS® FBR Space Speed Rivets can be used as a spacer on printed circuit boards (board thickness 0.8–2.4 mm / .03–.09”)

  • Material: brass

Overlay
Application of a FASTEKS Space Speed Rivets for printed circuit boards (PCBs).

Download More Information

Thumbnail Fasteks Speed Niete Brochure

FASTEKS® Speed Rivets Brochure

Download an overview of our FASTEKS® speed rivet technology.

981.8 KB | pdf