Rivet Technology

POP® Blind Rivets and Rivet Systems 

The POP® blind rivet system provides a quick and easy assembly solution for sheet metal and composite materials, meeting even extremely demanding application requirements.

Two different types of POP blind rivets for quick and easy assembly of sheet metal and composite materials.
Go to eShop
Overlay
Two people discussing design of a fastener.

POP® blind rivets have set the benchmark in the industry for their reliability and efficiency in connecting two or more components. These rivets are versatile, accommodating various materials such as steel, plastic, and others with differing strengths and assembly thicknesses. 

For different applications, you can select from a large variety of blind rivets, mandrel heads, rivet heads, and rivet bodies. The POP®  portfolio ranges from soft setting rivets to rivets with superior clamping performance and grip range capabilities. They are available in multiple materials, including steel, stainless steel, aluminum, copper, and nickel copper alloy, making them the go-to choice across the industry. 

A POP open end blind rivet on white background

POP® Open End Rivets

POP® open-end blind rivets are suitable for general-purpose applications with a wide range of materials and head styles. For applications with normal load-bearing requirements, POP® open-end blind rivets can be installed easily. The available materials include aluminum, steel, stainless steel, nickel copper alloy, and copper. 

Applications

  • Railway  
  • Truck and trailer  
  • Automotive  
  • HVAC  
  • Renewable energy  
  • Ladders  
  • Switching gear  
  • General light industrials  
  • White goods  
  • Healthcare equipment  
  • Machine building  
  • Caravans and campers  

Features

  • Cost-effective fastening solution  
  • Available for wide range of material, head style and mandrel, workpiece thickness up to 26 mm  
  • One-sided installation  
  • High quality and performance  
  • Manufactured with tight tolerances   
  • Accurate, secure, and quick assembly  

A POP closed end blind rivet on white background

POP® Closed End Rivets

The advantage of a POP® closed-end blind rivet is the paramount mandrel retention. Because of the closed end, the rivet is ideal for fully sealed applications, such as water- or pressure-tight environments. Available materials are aluminum, steel, stainless steel, nickel copper alloy, and copper. Head styles include domed, large flange, and countersunk heads. 

Applications

  • White goods  
  • Electronics enclosures  
  • Outdoor cases  
  • Lighting technologies  
  • Railway  
  • Truck and trailer  
  • Automotive  
  • HVAC  

Features

  • One-sided installation  
  • Up to 23% higher tensile strength than an equivalent open-end rivet  
  • Mechanical pin locking  
  • Sealing capability within water- and pressure-tight environments  
  • Good vibration resistance  

A POP Multigrip blind rivet with a wide grip range on white background

POP® Multi-Grip™ Rivets

The POP® Multi-Grip™ blind rivet is a great solution to reduce the quantity of several sizes of standard rivets to one Multi-Grip™ blind rivet. The wide grip range capability permits design flexibility and reduced rivet inventory, which can result in substantial cost savings. 

Applications

  • White goods  
  • Electronics enclosures  
  • Lighting technologies  
  • Railway  
  • Automotive  
  • Truck and trailer  
  • HVAC  
  • Construction  
  • Metal industry  
  • Electronics  
  • Housings  
  • Ladder manufacturing 

Features

  • One-sided installation  
  • Capable of compensating for oversized holes  
  • Large grip range  
  • Good vibration resistance  

A POP LSR load-spreading blind rivet ideal for soft or brittle application material

POP® Load-Spreading Rivets (LSR)

The POP® Load-Spreading Blind Rivet (LSR) creates large folds on the blind side after installation. This feature provides a larger bearing surface to avoid the pull-through of the rivet or cracking of plastics or soft or other brittle application materials. This feature makes the POP® LSR the perfect solution for installation in any soft or brittle application material. 

Applications

  • Camper and caravans  
  • Automotive  
  • Railway  
  • Truck and trailer  
  • Housings  
  • Attachment parts  
  • Plastic and lightweight products in general  
  • Containers  

Features

  • One-sided installation  
  • Due to the large load-bearing area on the blind side, the POP® LSR avoids damage to soft, brittle materials  
  • Capable of dealing with oversized holes  
  • Large grip range  

A POP Peel Rivet for joining softer and more brittle materials such as plastics, rubber, wood, GFRP, or laminates

POP® Peel Rivets / T-Rivets

The POP® Peel Rivet / T-Rivet is the optimal solution for joining softer and more brittle materials such as plastics, rubber, wood, GFRP, or laminates. The Peel Rivet / T-Rivet body “peels” into “petals” to fasten the application pieces together. This peeling process allows for a lot less force to be applied during the setting process on the workpiece material. 

Applications

  • Automotive and commercial vehicles  
  • Car chassis and doors  
  • Cabinets and enclosures  
  • Heating and ventilation  
  • Honeycomb materials  

Features

  • Mechanical locking feature of the residue mandrel: T-Rivet can withstand high vibrations without losing the remaining mandrel  
  • Multi-grip version available  
  • Ideal for soft, brittle material  

A POP VGrip blind rivet for extended grip range on white background

POP® Vgrip® Rivets

The POP Vgrip® rivets’ extended grip range comes with premium aesthetic appearance and a wide blind side after assembly. The Vgrip rivet, with its large closing head forming, offers a lower mandrel break load during application, so that it helps to reduce the axial load on the material stack. 

Applications

  • Automotive  
  • Ladders  
  • White goods  
  • General industry  
  • Renewable energies

Features

  • Multi-grip capability (covers a grip range up to 4.0 mm), enabling a reduction in rivets, which improves stock management  
  • Large blind side bearing area to resist increased tensile strength  
  • Controlled hole fill to avoid pressure on hole bearing  
  • Rattle-free because of secured residual mandrel  
  • Special versions available on request

A POP Jack Nut blind rivet nut for soft material installation, such as paper, glass, and plastics

POP® Jack-Nut® Rivet Nuts

The POP Jack Nut® is designed specifically for soft material installation, such as paper, glass, and plastics. Thanks to the slotted body design, the blind rivet nut with its four legs can expand behind the base material. 

Applications

  • Automotive  
  • Plastic furniture  
  • General composites  
  • Containers  

Features

  • Available is sizes M4, M5, and M6  
  • Great pull-out resistance  
  • For soft or brittle materials  

Close-up of a black POP well-nut rivet nut

POP® Well-Nut® Rivet Nuts

The POP Well-Nut® with flat head dampens shocks and vibrations in the connection of components. The connecting element consists of a neoprene body with an embedded brass nut. 

Applications

  • Automotive  
  • Agriculture machinery  
  • Recreational vehicles  
  • Electronic components  

Features

  • Available in sizes M3–M8  
  • Great absorption of vibrations  
  • Great electrical isolation  
  • For soft or brittle materials  

Two versions of POP PMC Terminal rivets on a white background.

POP® Terminal Tag Blind Rivets

The POP® Terminal Tag Rivet is a special rivet with 1, 2 and 4 grounding flags for false current. The grounding function can be achieved via a normal blind riveting process. 

Applications

  • Automotive  
  • Agricultural machinery  
  • Recreational vehicles  
  • Electronic components  
  • White goods  
  • General industry  
  • Renewable energies

Features

  • Copper body rivet and tag assembly for grounding  
  • Range of single or various tag assemblies available  
  • Great grounding function  

A POP Pull-Thru (PT) blind rivet for electrical applications

POP® Pull-Thru (PT) Rivets

POP® Pull-Thru Rivets are unique solutions for electrical applications. With the design of a two-sided countersink after installation, the application is flush on both sides. 

Applications

  • Automotive / Electric vehicles  
  • Electronic enclosures  
  • Computer servers  
  • Lighting  

Features

  • Flush application after installation on both sides  
  • No loose residual mandrel  
  • Great clamping force