Our Securing and Anti-Loosening Brand Partners

Combi Hexagon Nuts
ecosyn® SEF
Self-locking nut with an integrated conical spring washer and large contact surface. Ideal for electrically conductive contacts.

High-Precision Locknuts
FASTEKS® PRECISKO
Locknuts with maximum axial runout accuracy. Highest security against loosening for spindle, shaft, and axle applications.

Wedge Lock Washers
NORD-LOCK®
Maximum security for bolted joints by utilizing tension instead of friction. Resistant to vibrations and dynamic loads.

Ribbed Lock Washers
Schnorr®
Disc spring and bolt locking systems for applications under strong forces and loads. Safety washers.

Self-Locking Thread Technology
Spiralock®
Unique self-locking technology. Hexagon flange nuts and tools such as taps, inserts, thread gauges, and thread milling cutters.

Locking Screws / Locking Nuts
VERBUS RIPP®
High-strength fasteners used particularly for sensitive surfaces. Locking ribs ensure a reliable joint connection.