How the ecosyn® SEF Works

Bossard ecosyn® SEF product animation
Securing and Anti-Loosening
The Bossard ecosyn® SEF is a self-locking SEMS nut with an integrated spring washer and a flat washer for secure electromechanical or mechanical fastenings.


Bossard ecosyn® SEF product animation
Our ecosyn® SEF is a SEMS nut that combines a self-locking nut with an integrated conical spring washer and large contact surface. It is designed to create safe contact screw connections, especially in the high-voltage range.
In the event of vibrations or external loads on the clamping point, the ecosyn® SEF’s special thread has reliably proven itself against loosening of the contact screw connection. The integrated conical spring washer prevents loss of the preload force. In addition, the larger contact surface of the flat washer lowers the surface pressure and can be effective at bridging the power transmission in long holes. At the same time, the washer reduces surface indentations caused by repeated assembly, which ensures perfect transmission of electrical current.
Although this self-locking nut has been designed for the safe connection of electrically conductive contacts, it is also excellently suited for purely mechanical connections.
ecosyn® SEF nuts are particularly suitable for electrical contacts, slotted screw connections, and connections subject to vibration. Some examples include:

Learn more about how this SEMS nut creates operationally safe contact screw connections. Download our brochure.
740.3 KB | pdf