SCHNORR® Disc Springs
There are two major advantages for the use of disc springs:
- Under static load, the spring force can be significantly increased, and thus potential energy can be stored.
- Fundamental to the successful application of a disc spring under these conditions is observing the minimum preload requirements and that the springs are correctly guided.