Spiralock® Products Overview
Hexagon Flange Nuts – Metric

Standard Spiralock® nuts are strength class 10 and compatible with 4g, 6g, and MJ class standards. They conform to IFI standards in their sizes. The standard coating is clear zinc chromate. Other nut types, coatings, and materials are available upon request.
Hexagon Flange Nuts – Inch

Standard Spiralock® nuts conform to SAE Grade 8 and are compatible with 2A, 3A, and UNJ Class standards. They conform in size to IFI standards. The standard coating is clear zinc chromate. Other nut types, coatings, and materials are available upon request.
Spiralock® Tools

We also offer a wide range of Spiralock® tools such as taps, inserts, thread gauges, and thread milling cutters. Contact us to find the right tool for your challenges and applications.