Securing and Anti-Loosening

Verbus Ripp® Fasteners with Locking Surface

Verbus Ripp® screws and nuts are high-strength fasteners with special locking ribs. They are used particularly for sensitive surfaces.

Four different Verbus Ripp screws and nuts with special locking ribs for high-strength connections on sensitive surfaces.
Go to eShop
Overlay
Two people discussing design of a fastener.
Hex head Verbus Ripp screw with special locking ribs to ensure proper locking even on sensitive surfaces.

Special Locking Surface

What sets Verbus Ripp® fasteners apart from the competition are their special locking ribs. The wedged shape of the securing ribs on the bearing surface will effectively ensure the proper locking result. As the surface is not damaged, the anti-corrosion coating will remain intact. The locking ribs allow a reliable joint even if structural reasons cause the need for a shorter screw tightened with a high lateral load.

Applications

  • Automotive
  • Powertrains
  • For connections in dynamic environments with a need for vibration resistance
  • For grounding materials with sensitive surfaces

Features

  • Powerful, cost-effective anti-loosening solution
  • Quick and easy assembly
  • Low settling behavior
  • Stable tightening result
  • Reliable securing connection
  • For multiple usage
  • Different head styles available
  • Sizes from M5 to M16 for both screws and nuts