Overview of TAPPEX® Threaded Inserts
TRISERT® Screw-In Threaded Inserts

TRISERT® self-tapping threaded inserts guarantee a clean, chip-free inner thread. A unique advantage of the thread inserts without heads is that they can be used on both sides.
- Thread sizes: M2, M2.5, M3, M3.5, M4, M5, M6, M8, and M10
- Model: with and without head
- Installation: screw-in
- Material: brass
TRISERT-3® Screw-In Steel Threaded Inserts for Light Alloys and Plastic

TRISERT-3® self-tapping threaded inserts fulfill the most demanding requirements, making them ideal for medical and life science applications or the marine or food industries.
- Thread sizes: M3, M4, M5, M6, M8, and M10
- Model: with small head
- Installation: screw-in
- Material: steel, stainless steel 303 comparable with 1.4305, and stainless steel 316 comparable with 1.4401
FOAMSERT® Screw-In Threaded Inserts for Wood and Foams

FOAMSERT® threaded inserts are special self-cutting inserts for use in pre-drilled holes in foams and wood.
- Thread sizes: M2, M2.5, M3, M3.5, M4, M5, M6, and M8
- Model: with and without head
- Installation: screw-in
- Material: brass
MULTISERT® Press-In Threaded Inserts for Plastic

MULTISERT® threaded inserts are particularly well-suited for thermoplastic materials. They come with internal threads and a patented barb form, which ensures high pull-out performance.
- Thread sizes: M1.6, M2, M2.5, M3, M3.5, M4, M5, M6, M8, M10, and M12
- Model: with and without head
- Installation: press-fitting, ultrasound embedding, or heat insertion (local melting of the plastic)
- Material: brass
MICROBARB® Press-In Threaded Inserts for Plastic

MICROBARB® threaded inserts are a subgroup of the MULTISERT® inserts, with the same features but a shorter overall length. They are ideal for use in thin-walled materials.
- Thread sizes: M2, M2.5, M3, M4, M5, M6, M8, and M10
- Model: with head
- Installation: press-fitting
- Material: brass
HIMOULD® Threaded Inserts for Insert Molding

HIMOULD® threaded inserts made from brass are used in molded and cast components. Thanks to the thin walls, the HIMOULD® can be inserted directly into injection molds and overmolded. These inserts are extremely versatile and can be used for thermoplastic and thermoset molded parts.
- Thread sizes: M2, M2.5, M3, M3.5, M4, M5, M6, M8, M10, and M12
- Model: with through hole thread or stud hole thread
- Installation: molding-in
- Material: brass
Threaded Insert Installation Tools

We also provide you with the right tools and equipment for the installation of threaded inserts. Find our comprehensive portfolio of tools in the eShop.