Overview of FASTEKS® WELKO Stud Welding Fasteners
Welding Studs

- Materials: stainless steel A2, steel 37-3, copper plated, aluminum EN AW-AlMg3
- Thread sizes: M3 to M8
- Other versions available on request
Welding Pins

- Materials: stainless steel A2, steel 37-3, copper plated, aluminum EN AW-AlMg3
- Thread sizes: M3 to M8
- Other versions available on request
Welding Bushes

- Materials: stainless steel A2, steel 37-3, copper plated, aluminum EN AW-AlMg3
- Thread sizes: M3 to M5
- Other versions available on request
Earth Tags

- Materials: stainless steel A2, steel 37-3, copper plated, aluminum EN AW-AlMg3
- Designs: Type L, Type U
- Other versions available on request
Insulation Fasteners

Available in various forms and materials, such as:
- Cupped-head insulation pins – Nail: steel 37-3, copper plated, with shaft insulation
- Cupped-head insulation pins – Disc: steel 37-3, galvanized
- Insulation nail, coned: stainless steel A2, steel 37-3, copper plated
- Insulation clips: stainless steel 1.4301, steel 36-2, galvanized
- Other versions available on request