Smart Factory

Cloud-Based Inventory Management for Highest Flexibility at the Point of Use

Challenges in production layout arise with increasing production volumes in confined spaces. To meet the demand flexibly, quick solutions for an efficient production layout are crucial.

The water spider ensures uninterrupted production by refilling the bins at the work cell.

At the heart of a factory, at assembly workstations or directly on the production line, lean processes and speed are critical factors. Given the tight space constraints, optimal utilization of space is essential. We offer solutions that allow you to manage a large number of items fully automatically in minimal space. The setup can be flexibly adapted to changing production conditions.

A detailed view of the work cell equipped with SmartBins.

Portable SmartBin Cloud

Our SmartBin Cloud solution can be ergonomically placed wherever necessary – it doesn't even need a power connection to support lean manufacturing. The signals are transmitted wirelessly. Portable SmartBins can be installed on a work cell or directly at the assembly line. This eliminates waiting times and the movement of goods as the material is supplied directly to the point of use.

Overlay
A factory worker wearing a hard hat observes machinery in a factory setting, ensuring safety and operational efficiency.
Download Factsheet
In the assembly hall, a railway running gear is surrounded by equipment and a mobile trolley fitted with SmartBins for efficient material handling

Mobile Trolleys

Mobile trolleys are an ideal solution when assembly processes involve the integration of large objects or changing working environments. Simply take along your C-parts in your SmartBin Cloud to the point of use.

Overlay
A factory worker wearing a hard hat observes machinery in a factory setting, ensuring safety and operational efficiency.
SmartLabel Cloud Solution for Gravity Rack

Gravity- and Flow-Racks: Enhance Shopfloor Workflow and Security with SmartLabel

Our SmartLabel can be used to efficiently manage gravity- and flow-racks. Both logistics and assembly employees have access to the right information at their workplaces, resulting in greater efficiency. Additionally, the logistics and assembly areas can be clearly separated, eliminating the need to enter restricted production areas during the replenishment process.

Overlay
A factory worker wearing a hard hat observes machinery in a factory setting, ensuring safety and operational efficiency.
SmartBin Cloud

Available Product Variants

SmartBin Cloud, equipped with the electronic display SmartLabel Cloud, provides essential information on order status and delivery dates, ensuring safety and allowing assembly workers to focus on core tasks. The slim version XS is designed for environments with very limited shelf space in order to optimize every inch of your production.

  • SmartBin Cloud XS: 6 kg Slim
  • SmartBin Cloud S: 6 kg
  • SmartBin Cloud M: 20 kg

Overlay
A factory worker wearing a hard hat observes machinery in a factory setting, ensuring safety and operational efficiency.

Label It Smart and Flexible

SmartLabel Cloud provides you with real-time product information and order updates that are accessible on-site. The SmartLabel can be combined with your existing bins or used as a stand-alone. Release orders instantly to streamline workflows. E-paper technology ensures visibility in any light. The LED-assisted user guidance enhances material handling.

SmartLabel Cloud is used on a shelf in the production area
SmartLabel Cloud in action on a shelf in the production area
Blue plastic container containing screws, with a SmartLabel Cloud affixed to the bin.
SmartLabel Cloud installed on a bin
SmartLabel Cloud with white display
SmartLabel Cloud with white display
SmartLabel Cloud with black display
SmartLabel Cloud with black display
SmartLabel Cloud with black display and flashing light
SmartLabel Cloud with black display and flashing light
Overlay

1

/5
SmartLabel Cloud is used on a shelf in the production area
SmartLabel Cloud in action on a shelf in the production area
  • SmartLabel Cloud is used on a shelf in the production area
  • Blue plastic container containing screws, with a SmartLabel Cloud affixed to the bin.
  • SmartLabel Cloud with white display
  • SmartLabel Cloud with black display
  • SmartLabel Cloud with black display and flashing light

How SmartBin Cloud and Smart Label Cloud Work

SFL | SmartBin Cloud: Optimize Your B- and C-parts Management

The motion triggered weight sensor updates inventory with each use. When reorder points are reached, the system auto-triggers new orders. Order status and product info are displayed, with secure, real-time access via cloud.